??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1906.810 Clamping Angles
HELP_VARIABLE
Company
Halder
Description
EH 1906. - 1907. - Clamping Angles, semi-finished
Bill of material
1906.810 Clamping Angles
BESTNR
Ref. No.
1906.810
MAT
Material
GG
B1XL1
800 x 800 mm
L2
- mm
H1
800 mm
H
910 mm
A
300 mm
B2
300 mm
L3
100 mm
L4
300 mm
S
+1
151 mm
N
8
Y
16
G
Weight
745000 g
Embedded user actions